IESNA:LM-63-2002
[TEST]P1366015
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SB1A-940-U-T2R
[LUMINAIRE] GALLEON II SLIM SITE HIGH DENSITY LED ARRAYS 1SQUARE 31W 90CRI 4000K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (26) 4000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.26A 31.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]4000K
[_THDi]6.4%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Pole, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]2963.6
TILT=NONE
26 -1 1 38 22 1 1 0.5000 0.5000 0.0000
1.000 1 31.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 68 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 77 85 90 95 105 115 125 135 145 155 165 175 180 
398.7 497.4 573.4 635.1 678.2 711.8 714.5 700.8 696.7 721.4 788.5 900.2 1039.2 1157.8 1233.8 1309.8 
1366.7 1392.7 1393.4 1355.7 1273.5 1022.8 815.9 662.5 489.8 360.3 232.9 156.9 149.3 118.5 90.4 76.7 60.3 43.2 
15.1 2.7 0.7 0.0 
398.7 494.6 570.0 630.9 678.2 709.7 715.2 704.2 700.8 722.7 787.1 905.7 1038.6 1155.0 1234.5 1305.7 
1362.6 1393.4 1390.0 1355.7 1280.4 1051.6 822.8 678.9 499.4 361.0 235.7 161.7 150.0 119.9 92.5 77.4 62.3 44.5 
17.1 3.4 0.7 0.0 
398.7 492.6 567.2 628.2 677.5 712.5 725.5 718.6 715.2 733.0 786.5 889.9 1010.5 1124.9 1205.7 1269.4 
1325.6 1359.9 1366.7 1346.2 1284.5 1155.0 909.8 731.6 550.1 393.2 267.9 180.9 165.1 129.5 98.6 82.2 69.2 
50.0 34.3 9.6 1.4 0.0 
398.7 485.7 557.6 619.3 672.0 715.9 739.2 741.2 743.3 756.3 791.9 859.8 961.8 1068.7 1157.1 1211.9 
1259.8 1300.3 1319.4 1318.1 1290.0 1221.5 1081.0 895.4 685.8 478.9 341.8 217.9 200.7 148.7 106.2 84.9 70.6 
47.3 32.9 13.7 1.4 0.0 
398.7 481.6 553.5 611.1 667.3 716.6 756.3 774.1 782.3 794.0 820.0 862.5 924.8 1010.5 1092.0 1157.8 
1210.5 1249.6 1281.1 1297.5 1289.3 1263.9 1207.1 1083.1 907.0 715.9 483.7 324.0 288.4 195.9 127.4 83.6 63.7 
50.0 32.9 12.3 1.4 0.0 
398.7 470.6 534.4 596.0 652.9 708.4 759.1 794.0 815.2 831.7 852.9 887.8 933.7 991.3 1060.5 1131.7 
1189.3 1239.3 1272.9 1298.2 1316.0 1314.0 1296.8 1258.5 1168.7 1021.4 837.1 597.4 528.9 324.0 198.7 120.6 
83.6 57.5 26.0 9.6 2.1 0.0 
398.7 461.7 517.2 574.1 627.5 685.1 739.9 789.9 827.6 859.1 886.5 913.9 948.1 996.8 1046.8 1116.0 
1183.1 1251.6 1306.4 1352.3 1389.3 1429.7 1444.1 1453.7 1459.2 1416.7 1318.8 1029.0 989.2 798.8 467.2 262.4 
137.7 65.1 29.5 12.3 3.4 0.0 
398.7 446.7 490.5 541.9 589.8 642.6 695.3 750.1 798.8 845.4 889.2 928.3 965.3 1000.2 1038.6 1081.0 1130.4 
1187.2 1251.6 1316.7 1384.5 1454.4 1533.2 1575.7 1614.7 1646.2 1522.9 1409.9 1395.5 1274.9 1038.6 812.5 
463.8 166.5 72.6 22.6 4.8 0.0 
398.7 427.5 463.1 502.2 542.6 585.7 627.5 672.7 717.9 765.9 815.9 864.6 913.2 969.4 1025.5 1077.6 1135.8 
1197.5 1264.6 1340.0 1420.8 1522.9 1653.7 1736.6 1833.2 1896.9 1834.6 1892.2 1894.9 1844.2 1710.6 1455.1 
854.3 355.5 92.5 18.5 5.5 0.0 
398.7 426.1 458.3 493.2 532.3 575.5 613.8 658.3 698.1 744.0 794.0 840.6 891.3 944.7 1001.6 1056.4 1117.3 
1180.4 1248.9 1328.3 1417.4 1529.1 1663.3 1752.4 1855.8 1923.0 1873.0 1942.8 1947.6 1890.8 1777.1 1516.0 
834.4 310.3 80.8 15.8 5.5 0.0 
398.7 411.0 428.2 453.5 480.2 508.3 541.2 571.3 604.2 641.9 677.5 713.2 752.9 793.3 841.3 883.7 931.0 982.4 
1042.0 1111.2 1188.6 1300.3 1402.3 1486.6 1596.2 1631.1 1609.9 1661.3 1655.1 1565.4 1417.4 1163.9 560.4 131.5 
32.9 9.6 5.5 0.0 
398.7 402.8 411.7 425.4 443.9 465.8 487.1 511.1 537.1 563.8 591.2 619.3 646.7 678.2 709.7 740.6 772.1 808.4 
851.5 901.5 965.9 1051.6 1116.7 1186.5 1261.9 1274.9 1250.9 1251.6 1229.7 1126.9 984.4 770.0 349.4 98.0 
30.1 10.3 5.5 0.0 
398.7 392.5 389.8 394.6 402.8 413.1 426.1 441.2 456.3 472.0 487.8 501.5 514.5 527.5 539.1 547.4 554.2 561.1 565.9 
576.8 596.0 611.8 612.4 608.3 600.8 564.5 526.1 463.8 448.7 363.8 268.5 195.9 100.0 51.4 21.2 9.6 5.5 0.0 
398.7 372.7 353.5 340.5 335.0 332.3 335.0 337.7 342.5 346.6 348.0 346.0 340.5 333.6 322.7 308.3 289.8 269.9 252.1 
236.3 219.9 206.2 193.2 181.5 169.2 154.1 137.0 123.3 118.5 101.4 81.5 61.7 41.8 28.1 17.1 8.2 4.1 0.0 
398.7 354.9 321.3 300.1 292.5 295.9 302.8 308.3 313.1 313.8 311.0 304.2 294.6 282.2 270.6 256.2 241.8 228.1 215.1 
200.7 182.2 167.2 155.5 148.7 143.9 142.5 135.6 127.4 126.1 116.5 98.0 77.4 51.4 29.5 18.5 8.9 3.4 0.0 
398.7 340.5 296.6 278.8 280.9 289.1 297.3 302.8 304.2 301.4 293.2 282.2 270.6 259.0 246.6 236.3 224.7 210.3 195.2 
180.9 170.6 163.7 158.9 154.1 150.0 145.2 137.7 124.0 121.3 113.0 100.7 74.7 59.6 36.3 17.1 7.5 2.7 0.0 
398.7 326.8 280.2 269.9 278.1 287.7 296.6 300.1 298.0 290.5 280.2 267.9 256.2 245.9 235.7 223.3 214.4 205.5 193.2 
184.3 178.1 171.3 157.6 148.0 141.1 134.3 126.1 116.5 113.7 104.1 80.8 74.0 65.8 53.4 30.8 12.3 2.1 0.0 
398.7 315.8 269.9 267.2 276.8 288.4 294.6 297.3 293.2 282.2 269.2 255.5 243.9 233.6 224.0 217.9 211.7 204.8 198.7 
185.0 172.0 163.0 154.1 145.2 135.0 124.7 115.1 105.5 102.8 90.4 79.5 67.8 56.9 44.5 32.9 14.4 1.4 0.0 
398.7 308.3 263.8 266.5 278.8 287.7 295.9 295.9 287.7 275.4 261.0 246.6 235.7 226.1 217.9 211.7 203.5 191.8 181.5 
172.0 162.4 152.8 143.2 133.6 125.4 117.1 108.2 99.3 95.9 87.0 78.1 67.1 54.8 40.4 25.3 9.6 1.4 0.0 
398.7 302.8 263.1 266.5 279.5 289.8 295.3 293.2 283.6 269.2 252.8 239.8 229.5 220.6 215.8 206.2 190.4 172.6 165.8 
159.6 149.3 141.8 135.0 125.4 118.5 110.3 102.8 92.5 89.7 82.9 73.3 63.0 52.1 42.5 22.6 10.3 0.7 0.0 
398.7 300.1 262.4 267.9 280.2 291.2 294.6 292.5 281.6 265.1 248.7 235.0 225.4 218.5 214.4 199.4 178.8 164.4 158.9 
151.4 144.5 135.0 126.7 119.2 113.7 107.6 100.0 90.4 89.1 82.2 73.3 62.3 52.1 41.1 24.0 10.3 0.7 0.0 
398.7 300.1 262.4 267.9 280.9 290.5 294.6 291.8 281.6 263.1 247.3 235.0 224.7 219.2 213.7 198.7 178.8 163.7 159.6 
151.4 143.9 134.3 126.7 117.8 113.7 107.6 99.3 90.4 89.1 82.9 72.6 61.0 51.4 35.6 25.3 8.9 0.7 0.0 
